Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • New Low Profile, Right Angle Test Cable Line Up to 27 GHz

    05/24/2016

    New SMA, Type N and TNC Test Cable Boast 1.25:1 Typical VSWR and 69.5% Phase Velocity We just launched a new family of right angle test cable with low profile design. These 16 unique test cable assemblies cover a frequency range from DC to 27 GHz for the SMA versions and DC to 18 GHz ..

    Read Full Article

    60 GHz Development System Kit Offers a Quick Out-of-the-Box Experience for Evaluating High Bandwidth Data Rates in the Unlicensed ISM Frequency Spectrum

    05/20/2016

    60 GHz Product Development System and Experimentation Kit for High Bandwidth Modulation Covering 57 to 64 GHz Made Easy The new 60 GHz development system kit, now with even lower phase noise,  offers designers the ability to perform millimeter wave product development and conduct RF experimentation. The developer kit for 60 GHz provides single and ..

    Read Full Article

    IMS 2016 IEEE MTT-S San Francisco, CA Pasternack Drone Contest

    05/17/2016

    We will be exhibiting at the IMS 2016 conference, convention and exposition which is now called the International Microwave Symposium 2016, formerly called MTT-S or the Microwave Theory and Techniques Society trade show, being held in San Francisco, CA for 2016. The IMS 2016 General Chair says “IMS2016, organized by the IEEE Microwave Theory and ..

    Read Full Article

    IEEE / MTT-S / International Microwave Symposium / IMS 2016

    05/09/2016

      Again this year we will be exhibiting at the IEEE conference, convention and exposition called the International Microwave Symposium / IMS, formerly called MTT-S or the Microwave Theory and Techniques Society trade show, which is held in San Francisco, CA for IMS 2016. According to the IEEE conference website previously, “the IEEE MTTS International ..

    Read Full Article
    Jump to of 1
    Live help