Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • 60 GHz Development System Kit Offers a Quick Out-of-the-Box Experience for Evaluating High Bandwidth Data Rates in the Unlicensed ISM Frequency Spectrum

    05/20/2016

    60 GHz Product Development System and Experimentation Kit for High Bandwidth Modulation Covering 57 to 64 GHz Made Easy The new 60 GHz development system kit, now with even lower phase noise,  offers designers the ability to perform millimeter wave product development and conduct RF experimentation. The developer kit for 60 GHz provides single and ..

    Read Full Article

    65 GHz RF Terminations / Loads

    09/11/2014

    New 1.85mm Terminations / Loads Capable of 1 Watt Now Available 65 GHz RF terminations / loads up to 65 GHz often used in applications such as power limiting, impedance matching and signal leveling inside RF test systems, introduced. Pasternack’s new 1.85mm RF terminations are rated to 65 GHz at 1 Watt and have a ..

    Read Full Article
    Jump to of 1
    Live help