Designing for Harsh Environments? Start with MIL-DTL-38999.
Pasternack’s latest technical resource, “Primer on MIL-DTL-38999 Connectors and Contacts,” offers engineers and designers a comprehensive overview of one of the most trusted interconnect standards used in military, aerospace, and high-reliability environments. This detailed white paper explores the evolution of the MIL-DTL-38999 standard, connector series types (I–IV), materials and finishes, and the critical design attributes that ensure optimal performance in harsh conditions.
The white paper also dives into contact types—including crimp, solder, and PCB tails—along with considerations for selecting RF-compatible options for high-speed and high-frequency applications. With clearly organized guidance on insert arrangements and termination styles, this resource is ideal for professionals seeking to improve system integrity and reliability.
Whether you’re specifying components for defense systems, avionics, rail, or industrial controls, this white paper delivers the insight needed to select the right MIL-SPEC connector solution.
Download the full white paper today and explore the future-ready capabilities of MIL-DTL-38999 interconnects.