High Frequency Microwave and Millimeter Wave RF Adapters in Right Angle Design

  • Categories

  • Archive

  • high frequency right angle adapters 1.85mm 2.4mm 2.92mm 3.5mm

    High Frequency Right Angle Adapters in 1.85mm, 2.4mm, 2.92mm and 3.5mm from Pasternack

    Pasternack High Frequency Right Angle Adapters Do 90 Degree Turns in Tight Spaces

    Our new line of HF RF adapters in right angle designs provide a low loss adapter solution for tight spaces. These RF microwave and millimeter wave right angle adapters are available to buy in four connector series. Pasternack’s new lines of microwave and millimeter wave right angle RF adapters include: 1.85mm, 2.4mm, 2.92mm and 3.5mm adapter series.These 1.85mm, 2.4mm, 2.92mm and 3.5mm right angle adapters have maximum operating frequency ranges starting from 34.5 GHz. The 3.5mm right angle adapters design maximum frequency is up to 34.5 GHz;  1.85mm, 2.4mm and 2.92mm adapter versions are 50 GHz. Our high frequency right angle RF adapters also exhibit low VSWR which ranges from 1.25:1 up to 1.5:1 depending on the configuration.

    A key feature of these microwave/millimeter wave right angle adapters is that they allow 90 degree turns in spaces too small to accommodate the bending of many coaxial cables. The benefit of this high frequency right angle adapter series is reduced strain on the cables in certain tight-space applications. Our right angle high frequency adapters are available from stock and will ship same day they are ordered just like most all of our products.