Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • What you need to Consider When Selecting an Attenuator

    08/03/2017

    A systems engineer will often weigh many factors when selecting the appropriate attenuator for a specific application. An application may demand greater electrical, physical, or environmental properties from an attenuator and these factors will ultimately dictate the design constraints that lead to attenuator selection. The main electrical parameters considered, are the attenuation level and how ..

    Read Full Article

    Continuously Variable Waveguide Attenuators for Millimeter Wave Application with Performance Up to 110 GHz

    07/30/2015

    We are introducing continuously variable waveguide attenuators for millimeter wave applications with performance up to 110 GHz. These millimeter wave waveguide attenuators are commonly used in the aerospace, defense, industrial, telecom, instrumentation and medical industries for applications such as high efficiency RF/microwave transmissions, test benches, SATCOM, MILCOM and radar testing. Pasternack’s new continuously variable waveguide ..

    Read Full Article
    Jump to of 1
    Live help