Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Basics of Waveguide Antennas

    02/02/2026

    A waveguide antenna is a type of antenna that channels RF energy from an air medium into a waveguide, or vice versa. Once the RF energy has been captured, it is either conducted through waveguide interconnect, or picked up by a coaxial interface to later be transmitted through a coaxial assembly. The reverse is also ..

    Read Full Article

    Waveguide Horn Antenna Primer

    07/29/2021

    A waveguide horn antenna is a type of aperture antenna that is designed with a gradual transition of the inner metallic walls to ensure an impedance match between the waveguide port to free space. In this way, a waveguide horn antenna’s aperture and axial length can be adjusted to achieve the desired gain and directivity ..

    Read Full Article

    Millimeter Wave High Frequency WR-15 Waveguide Antennas

    06/04/2014

    WR-15 Waveguide Antennas Operating in Millimeter Wave High Frequencies Above and Below 60 GHz Millimeter wave high frequency 60 GHz WR-15 waveguide antennas, which are perfectly designed for high-bandwidth millimeter wave applications including HF point-to-point links, GigE wireless LAN, millimeter radiometry, uncompressed HD video, FMCW radar, millimeter scintillometry, campus networks, and multi-gigabit wireless communications. Four ..

    Read Full Article
    Jump to of 1
    Live help