Pasternack Blog

  • Categories

  • Archive

  • RF Test Equipment Series: High Precision Coaxial Cable Assemblies

    10/31/2019

    As there is an increasingly diverse range of wireless, RF, high-speed data, research, and sensing applications that involve the transmission, reception, and manipulation of RF signals, there is also a growing diversity of coaxial cable assemblies. One of the most significant uses of coaxial cable assemblies are in test and measurement and within high precision ..

    Read Full Article

    New Network Analyzer VNA Cable Series for 50 GHz and 67 GHz Millimeter Wave Testing

    03/21/2016

    50 GHz and 67 GHz Millimeter Wave VNA Cables We debuted a new line of flexible, precision millimeter wave VNA cables rated to 50 and 67 GHz …depending on the series of course. Designed for use as cables for VNA test port extension, these highly durable and flexible VNA test cables are able to withstand ..

    Read Full Article
    Jump to of 1