Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Preview of 3GPP Release 16 (5G Phase 2) – Standalone Millimeter-wave 5G

    03/05/2020

    Third generation partnership project (3GPP) is a standards body that is responsible for the major cellular telecommunication standards used to fuel cellular communication around the world. The latest standards release from 3GPP (Release 15) unleashed 5G new radio (NR) non-standalone (NSA) with enhanced mobile broadband (eMBB) features that add additional sub-6 GHz frequency bands and ..

    Read Full Article

    5G Update Series: Ultra-Reliable Low Latency Communication (URLLC)

    02/13/2020

    Ultra-reliable Low-latency Communications (URLLC) is a special use case of cellular communications that includes a set of features suited to low latency and ultra-high reliability applications. This includes mission critical applications, such as industrial automation, autonomous vehicles, smart grid, intelligent transportation/freight, and even augmented/virtual reality or remote medical or industrial procedures. It is commonly assumed ..

    Read Full Article

    5G Update Series: Mission Critical Applications for 5G

    01/23/2020

    5G critical communications is one of the most sought after features of upcoming 5G networks. There are many industries, such as industrial robotics/factory automation, autonomous vehicles, traffic, public safety, fire, operations, emergency medical services, and even military/defense that all may benefit from enabling features and technology capabilities offered by mission critical 5G functions. One of ..

    Read Full Article
    Jump to of 1
    Live help