Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Bits on Baluns – Part 3

    06/21/2018

    Basic Baluns The type of balun used in microwave RF designs depends on the bandwidth required, the operating frequency, and the physical architecture of the design. As differential power dividers, baluns can be transformers, capacitively and/or magnetically coupled transmission lines, hybrid couplers, or used in a combination of power divider and inverter. Baluns are used ..

    Read Full Article

    Bits on Baluns – Part 2

    06/14/2018

    Balun Performance Metrics There are many different types of baluns and the type of balun used in microwave RF designs depends on the bandwidth required, the operating frequency, and the physical architecture of the design. Most baluns usually contain two or more insulated copper wires twisted together and wound around or inside a core, magnetic ..

    Read Full Article
    Jump to of 1
    Live help