Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Key Manufacturing Process Features of MIL-SPEC Coaxial Cable Assemblies (QPL, Lot Traceability, 100% Testing, COTS)

    02/21/2019

    Outside of the rigorous military specifications (MIL-Spec) that define the best quality Hi-Rel coaxial cable assemblies, there are several other manufacturing and logistic aspects that also greatly impact the suitability of a cable assembly for a given application. These factors include being listed on qualified databases, lot tracing, testing, commercial availability, and access to cable ..

    Read Full Article

    EMC, EMI, and Environmental MIL-SPEC Standards That Affect RF Electronics

    09/28/2017

    As virtually all electronic systems—and even some mechanical, biological and chemical systems—are susceptible to electrostatic discharge (ESD), and when operating alongside other electronics there is a need for electromagnetic compatibility (EMC) standards. The DoD offers a handbook and several standards which cover ESD and EMC. MIL-HDBK-263 provides much of the background around the application of ..

    Read Full Article

    The Difference between MIL-STD, MIL-HDBK, MIL-DTL, MIL-PRF and MIL-SPEC

    05/18/2017

    The US defense standards, commonly referred to as MilSpec, are developed by the US DoD for the purpose of enhancing interoperability among critical defense systems. The goal of the standards is to provide precise descriptions on the procedures and practices for the design, manufacturing, and deployment of military devices and equipment. Ultimately, the standards aim ..

    Read Full Article
    Jump to of 1
    Live help