Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • What Is the Difference Between Directional and Omnidirectional Antennas and What Are They Used For?

    05/16/2024

    Antennas are the basic components and devices used to convert electromagnetic signals traveling through free space to a conductive environment via waveguides and transmission lines. Antennas can be as simple as a single exposed conductor or as complicated as modern active/advanced antenna systems (AAS) with hundreds of individual antenna elements and active electronics driving each ..

    Read Full Article

    What Are Standard Gain Horn Antennas & Accessories Used For?

    03/07/2024

    A standard gain horn antenna is a type of waveguide antenna that is used in a variety of test/measurement, sensing, radar, and communications applications. Waveguide antennas, such as standard gain horns are used in these applications due to their high gain, efficiency, and precision performance. There are Standard Gain Horn Antennas With Waveguide Input and ..

    Read Full Article
    Jump to of 1
    Live help