Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Coaxial Connector Adapter Dynamics

    06/27/2024

    The number and type of coaxial connector standards, both open and proprietary, is steadily growing. The growth and diversity of coaxial connector standards is partly fueled by the growing diversity of wireless applications and the penetration of RF technologies in virtually every market. This is why Coaxial connector adapters, a subset of RF adapters, are ..

    Read Full Article

    All About 7/16 DIN Connectors

    03/16/2023

    7/16 DIN Connectors, or DIN 7/16 connectors, are one of the most common coaxial connector types used for interconnect between cellular networking systems and cellular antennas. 7/16 DIN connectors are 50 Ohm connectors with relatively high-power handling and exceptional passive intermodulation distortion performance. The high-power handling capability of this connector type compared to N connectors ..

    Read Full Article

    3.5 mm Coaxial Cable Adapters Overview

    03/02/2023

    The 3.5 mm Coaxial Connector is a widely used standardized coaxial connector type with some interesting features. These features make the 3.5 mm Coaxial Connector a very common connector type, which is why there are a plethora of 3.5 mm Coaxial Adapters. The 3.5 mm Coaxial Connector is designed to be relatively rugged and uses ..

    Read Full Article
    Jump to of 1
    Live help