Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Updates on Millimeter-wave 5G (Part 2)

    05/02/2019

    Many countries have yet to release, or license, mm-Wave spectrum for service providers to use or lease. The US, via the FCC, just auctioned seven 100 MHz blocks of spectrum in the FCC Auction 102. This mm-Wave spectrum covers the lower and upper 24 GHz spectrum, between 24.25 GHz and 24.45 GHz, and 24.75 GHz ..

    Read Full Article

    Updates on Millimeter-wave 5G (Part 1)

    04/25/2019

    Though the hype train of 5G may have some believing that true mm-Wave 5G will be showing up at your door any minute, the reality is that most 5G services will likely take years before they become viable. 3GPP Release 15 brought a new aspect to 5G beyond what many were expecting (other than the ..

    Read Full Article

    Sub-6 GHz 5G Updates (5G NR)

    04/18/2019

    Though there are high hopes for Millimeter-wave 5G solutions to solve all of our bandwidth woes, there will likely still be a couple, to several, years before large scale deployments of mm-Wave 5G occur. For the time being, wireless service providers are focusing on developing hardware and prototyping the new Sub-6 GHz 5G NR bands. ..

    Read Full Article
    Jump to of 1
    Live help