Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • 3.5mm Adapter use in RF Applications for 50 Ohm Systems

    04/09/2024

    The 3.5mm adapter is a crucial component in RF applications, particularly in 50-ohm systems, where signal integrity and performance are of utmost importance. These adapters are known for their precision and high-frequency capability, making them a popular choice for industries relying on reliable RF connections. The versatility and durability of the 3.5mm adapter make it ..

    Read Full Article

    The Benefits and Uses of the Right Angle 3.5mm Adapter

    01/03/2024

    For engineers, testers, and hobbyists working with radio frequency (RF) equipment, the right angle 3.5mm adapter stands out as a particularly valuable tool. Often used in systems requiring compact arrangements or challenging angles, right angle coax adapters ensure seamless connectivity without compromising signal integrity. Not only does a right angle 3.5mm adapter save space, but ..

    Read Full Article
    Jump to of 1
    Live help