Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Raytheon Supplier Excellence Award for Pasternack

    10/01/2014

    For the second consecutive year, Pasternack has been honored with a Supplier Excellence Award from Raytheon Integrated Defense Systems (IDS) business. This year, Pasternack has been awarded the higher rated 4-Star Raytheon Supplier Excellence Award. Raytheon’s Integrated Defense Systems business instituted the annual Supplier Excellence Awards program to recognize suppliers who have provided outstanding service and partnership ..

    Read Full Article

    RF Support Hours Extended

    09/18/2014

    24/7 RF Support Added for Pasternack Customers Due to significant global growth and to support a wider range of domestic hours, Pasternack has extended support hours for RF related needs. We have introduced 24/7 RF support for answering questions, requesting quotes and placing orders.

    Read Full Article

    65 GHz RF Terminations / Loads

    09/11/2014

    New 1.85mm Terminations / Loads Capable of 1 Watt Now Available 65 GHz RF terminations / loads up to 65 GHz often used in applications such as power limiting, impedance matching and signal leveling inside RF test systems, introduced. Pasternack’s new 1.85mm RF terminations are rated to 65 GHz at 1 Watt and have a ..

    Read Full Article

    High Isolation PIN Diode RF Switches

    08/20/2014

    New High Isolation PIN Diode RF Switches Up to 12 GHz with Isolation as High as 90 dB When signal integrity and performance are critical components of system functionality, the higher the isolation figure, the better the overall performance will be. The new high isolation PIN diode switches from Pasternack feature very high port-to-port isolation ..

    Read Full Article

    Low PIM Formable Cable Jumpers Introduced

    07/21/2014

    Low PIM Cable Assemblies Utilizing a Hand Formable Semi-Rigid Coax Debuted Pasternack’s low PIM hand formable cable jumpers are made using a tin-filled braid that produces a hand-formable, solid outer conductor wall, making them perfect for installation into tight places. These low passive intermodulation (PIM) cable assemblies are available with two different coax diameters sizes ..

    Read Full Article

    Millimeter Wave High Frequency WR-15 Waveguide Antennas

    06/04/2014

    WR-15 Waveguide Antennas Operating in Millimeter Wave High Frequencies Above and Below 60 GHz Millimeter wave high frequency 60 GHz WR-15 waveguide antennas, which are perfectly designed for high-bandwidth millimeter wave applications including HF point-to-point links, GigE wireless LAN, millimeter radiometry, uncompressed HD video, FMCW radar, millimeter scintillometry, campus networks, and multi-gigabit wireless communications. Four ..

    Read Full Article
    Jump to of 37
    Live help