Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • New Low Profile, Right Angle Test Cable Line Up to 27 GHz

    05/24/2016

    New SMA, Type N and TNC Test Cable Boast 1.25:1 Typical VSWR and 69.5% Phase Velocity We just launched a new family of right angle test cable with low profile design. These 16 unique test cable assemblies cover a frequency range from DC to 27 GHz for the SMA versions and DC to 18 GHz ..

    Read Full Article

    New Network Analyzer VNA Cable Series for 50 GHz and 67 GHz Millimeter Wave Testing

    03/21/2016

    50 GHz and 67 GHz Millimeter Wave VNA Cables We debuted a new line of flexible, precision millimeter wave VNA cables rated to 50 and 67 GHz …depending on the series of course. Designed for use as cables for VNA test port extension, these highly durable and flexible VNA test cables are able to withstand ..

    Read Full Article
    Jump to of 1
    Live help