Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Highlights of Low Noise Amplifier Input-Protection

    10/22/2020

    Though highly sensitive receivers require low noise amplifiers (LNAs) that are also sensitive to extremely weak signals, this sensitivity can also put the receiver front end LNAs at risk of desensitization, latent performance degradation, or destruction. In the presence of a signal strength at the input of an LNA that exceeds the input signal power ..

    Read Full Article

    Low Noise Design and Device/Component Considerations

    08/06/2020

    It may be surprising to some that low power system and device/component design share many of the same considerations as high power system design, albeit for different reasons. The goal of low noise design is to limit the amount of added noise, harmonics, spurs, and other factors that increase the noise floor of a signal ..

    Read Full Article

    Ultra Wideband/Broadband Low Noise RF Amplifiers for Millimeter Wave Applications

    02/23/2015

    We launched a new line of ultra-wideband/broadband millimeter wave low noise amplifiers that are in-stock as usual with most all Pasternack products (except custom built coaxial cables, but those are ready same-day). Our new coaxial ultra wide/broad band high frequency LNA products offer very low noise figure levels, typically between 2.5 and 3 dB across ..

    Read Full Article
    Jump to of 1
    Live help