WR-15 Waveguide Antennas Operating in Millimeter Wave High Frequencies Above and Below 60 GHz
Millimeter wave high frequency 60 GHz WR-15 waveguide antennas, which are perfectly designed for high-bandwidth millimeter wave applications including HF point-to-point links, GigE wireless LAN, millimeter radiometry, uncompressed HD video, FMCW radar, millimeter scintillometry, campus networks, and multi-gigabit wireless communications.
Four high frequency WR-15 waveguide horn millimeter wave antennas operating between 50 GHz and 70 GHz and are available in 20 dBi, 24 dBi, 34 dBi and 42 dBi gain models. Pasternack’s WR-15 waveguide horn antennas pairs seamlessly with the recently added 60 GHz development system kit (PEM003-KIT) which enables companies to experiment and develop HF applications in the globally-unlicensed 60 GHz frequency millimeter wave band. Using two of Pasternack’s WR-15 beam antennas rated to 42 dBi gain (PE9881-42), a user is able to transmit and receive a 60 GHz signal at a distance of one kilometer (km), making these antennas an ideal solution for high frequency point-to-point cell millimeter wave backhaul.
Pasternack’s new WR-15 omni-directional millimeter wave antenna (PE-W15A001), a vertically polarized WR-15 waveguide connected antenna using a standard UG387/U flange that operates between 58 GHz and 63 GHz, is also introduced. This omni-directional WR-15 waveguide millimeter wave antenna has a 30 degree vertical beam width and a 360 degree horizontal gain variation, making it ideal for short range wireless communications, indoor networks, high frequency applications and 60 GHz developers. The HF millimeter wave omni-directional WR-15 antenna is constructed with a durable brass waveguide input, light-weight aluminum body and is stocked for same day shipping.