Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • What is a 2.92mm Attenuator used for?

    06/22/2023

    A 2.92mm 50 Ohm Fixed Attenuator is a fixed coaxial attenuator that uses the 2.92 mm coaxial connector standard as the port for the attenuator. A coaxial attenuator can either be a fixed, programmable, or variable attenuator, where each presents different benefits for certain applications. Fixed coaxial attenuators tend to be more compact and can ..

    Read Full Article

    What are RF Step Attenuators?

    06/08/2023

    RF Step Attenuators are a gang of RF fixed attenuators with an RF path that can selectively pass through any one of a series of the fixed attenuators or not. In this way, various attenuation levels can be reached by switching the combination of the RF step attenuators. Hence, RF step attenuators are a combination ..

    Read Full Article
    Jump to of 1
    Live help