Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Overview of Coaxial Probes (Cable Mount Probes)

    02/28/2019

    While prototyping and testing RF equipment, there are many occasions where it can be helpful to test at non-ported locations in a circuit for optimizing a design or during troubleshooting. Unfortunately, this is a much greater challenge to perform at higher frequencies, as inserting a typical voltage probe would dramatically skew the results due to ..

    Read Full Article

    Key Manufacturing Process Features of MIL-SPEC Coaxial Cable Assemblies (QPL, Lot Traceability, 100% Testing, COTS)

    02/21/2019

    Outside of the rigorous military specifications (MIL-Spec) that define the best quality Hi-Rel coaxial cable assemblies, there are several other manufacturing and logistic aspects that also greatly impact the suitability of a cable assembly for a given application. These factors include being listed on qualified databases, lot tracing, testing, commercial availability, and access to cable ..

    Read Full Article

    MIL-DTL-17 Requirements for Hi-Rel/MIL-SPEC Coaxial Cable Assemblies and a Note on RG Coax

    02/07/2019

    MIL-DTL-17, formerly known as MIL-C-17, is the US military specification (MIL-SPEC) that defines the standards and procedures for qualifying and verifying flexible and semi-rigid coaxial cable for Hi-Rel applications. Because of the rigorous requirements of MIL-DTL-17, many applications that require high reliability (Hi-Rel) coaxial cable may opt for, or require, MIL-DTL-17 coax. There are many ..

    Read Full Article
    Jump to of 1
    Live help