Live Help
x Start Chat

PIN Diode Switch RF Product Line Now Largest Same Day Ship Selection

  • Categories

  • Archive

  • pin diode switch pasternack

    Expanded PIN Diode Switch RF Product Line from Pasternack

    Pasternack PIN Diode Switch Expanded to the Largest In-Stock, Same-Day Ship Inventory

    We greatly expanded our PIN diode switch products over the past several months to become THE source for your needs. Pasternack can now claim the largest selection of connectorized PIN diode switches in-stock for same day shipping. Our portfolio of in-stock solid state PIN diode switches covering frequencies from 10 MHz to 67 GHz includes 69 unique new models of 50 ohm PIN diode switch parts that are available in compact connectorized package styles and display impressive isolation, insertion loss, and switching speed performance.

    Our new PIN diode switches offer solutions for a broad range of applications including areas where fast switching and long lifetime are critical. This expanded line of PIN diode switch products are used in aerospace and defense, in commercial RF, microwave, and millimeter-wave communication systems, switch matrix assemblies and as part of production testing environments for a variety of signal routing functions between control components. Many of the expanded product line of RF switches include integrated TTL-compatible driver circuitry which offers accurate logic controls for computer command and automated test systems.

    The solid state PIN diode switches from Pasternack are available in popular configurations including SPST, SPDT, SP3T, SP4T, SP5T, SP6T, SP8T, SP12T and transfer PIN diode switch models that cover select broadband frequencies ranging from 10 MHz to 67 GHz. These radio frequency switch parts offer superior performance with high isolation up to 80 dB, fast switching speeds down to 50 nsec, insertion loss levels as low as 1 dB and dual operating voltage ranges from -15 to -5 and +5 Vdc. In addition, all new RF switch models featured are available in rugged packages that are designed to meet military grade environmental test conditions and several models feature field replaceable connectors.

    Live help