Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • 60 GHz Development System Kit Offers a Quick Out-of-the-Box Experience for Evaluating High Bandwidth Data Rates in the Unlicensed ISM Frequency Spectrum

    05/20/2016

    60 GHz Product Development System and Experimentation Kit for High Bandwidth Modulation Covering 57 to 64 GHz Made Easy The new 60 GHz development system kit, now with even lower phase noise,  offers designers the ability to perform millimeter wave product development and conduct RF experimentation. The developer kit for 60 GHz provides single and ..

    Read Full Article

    Millimeter Wave High Frequency WR-15 Waveguide Antennas

    06/04/2014

    WR-15 Waveguide Antennas Operating in Millimeter Wave High Frequencies Above and Below 60 GHz Millimeter wave high frequency 60 GHz WR-15 waveguide antennas, which are perfectly designed for high-bandwidth millimeter wave applications including HF point-to-point links, GigE wireless LAN, millimeter radiometry, uncompressed HD video, FMCW radar, millimeter scintillometry, campus networks, and multi-gigabit wireless communications. Four ..

    Read Full Article
    Jump to of 1
    Live help