Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • SMA to U.FL Adapters

    03/30/2023

    Most wireless test equipment, antennas, and other RF hardware typically use coaxial connectors, such as SMA. This is why there is often a need to adapt between U.FL to SMA, as well as other interfaces including UMCX, IPEX, IPAX, IPX, MHF, and UMCC and SMA. Fortunately, there are SMA to U.FL Adapters available that are ..

    Read Full Article

    New Low Profile, Right Angle Test Cable Line Up to 27 GHz

    05/24/2016

    New SMA, Type N and TNC Test Cable Boast 1.25:1 Typical VSWR and 69.5% Phase Velocity We just launched a new family of right angle test cable with low profile design. These 16 unique test cable assemblies cover a frequency range from DC to 27 GHz for the SMA versions and DC to 18 GHz ..

    Read Full Article
    Jump to of 1
    Live help