Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Adapter and Terminator Considerations

    06/08/2017

    As every adapter and termination can introduce unwanted insertion loss and reflections. Carefully choosing the right component can prevent unwanted signal degradation and potential damage to sensitive electronics. Adapters and terminations come in many forms, generally coaxial or waveguide for high power applications. Additionally, adapters can be more complex as the sizes and types of ..

    Read Full Article

    65 GHz RF Terminations / Loads

    09/11/2014

    New 1.85mm Terminations / Loads Capable of 1 Watt Now Available 65 GHz RF terminations / loads up to 65 GHz often used in applications such as power limiting, impedance matching and signal leveling inside RF test systems, introduced. Pasternack’s new 1.85mm RF terminations are rated to 65 GHz at 1 Watt and have a ..

    Read Full Article
    Jump to of 1
    Live help