Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • Note on GaN HEMT Amplifier Soft Compression

    08/15/2019

    Class III-V semiconductors, such as gallium arsenide (GaAs) and gallium nitride (GaN) have become commonplace solid state technologies for low noise amplifiers and high power amplifiers from frequencies ranging from several hundred megahertz to over 100 GHz. For high power applications, GaN high electron mobility devices (HEMTs) are supplanting GaAs metal-semiconductor field-effect transistor (MESFET) amplifiers, ..

    Read Full Article

    GaN Power Amplifier Product Line Expands

    09/08/2015

    We announced our expanded offering of gallium nitride (GaN) power amplifier product line. GaN power amplifiers have emerged as the technology of choice in RF amplification. The high power density of gallium nitride semiconductor technology dissipates heat more effectively which results in design of RF amplifiers that has significantly higher output power levels over broadband ..

    Read Full Article
    Jump to of 1
    Live help