Live Help
x Start Chat

Pasternack Blog

  • Categories

  • Archive

  • 3.5 mm Coaxial Cable Adapters Overview

    03/02/2023

    The 3.5 mm Coaxial Connector is a widely used standardized coaxial connector type with some interesting features. These features make the 3.5 mm Coaxial Connector a very common connector type, which is why there are a plethora of 3.5 mm Coaxial Adapters. The 3.5 mm Coaxial Connector is designed to be relatively rugged and uses ..

    Read Full Article

    High Frequency Microwave and Millimeter Wave RF Adapters in Right Angle Design

    03/18/2015

    Pasternack High Frequency Right Angle Adapters Do 90 Degree Turns in Tight Spaces Our new line of HF RF adapters in right angle designs provide a low loss adapter solution for tight spaces. These RF microwave and millimeter wave right angle adapters are available to buy in four connector series. Pasternack’s new lines of microwave ..

    Read Full Article
    Jump to of 1
    Live help